

KTM E01 SERIES, E0110S SPAREPARTS KTM SPARE KIT GRAPHITE DN15 / NPS 1/2
Part Number: ISV-1535724
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0110S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN15 / NPS 1/2
P/N: - 5000379514
KIT CONSIST OF
P/N 7000115439: - GASKET P1T1162T-11 D62*D51*3.2 320V (QTY: 1)
P/N 7000116265: - GASKET PAT0720G-1-1 D28*D15*6.5 07P6 (QTY: 2)
P/N 7000116253: - PACKING PAT0720G-2-1 D28*D15*5.2 08R2 (QTY: 4)
P/N 5000426213: - NOGRSPAREKITS1 0015E0110S-HC+32 (QTY: 1)
Related Products