

KTM E01 SERIES, E0110S SPAREPARTS KTM SPARE KIT GRAPHITE DN20 / NPS 3/4
Part Number: ISV-1535725
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0110S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN20 / NPS 3/4
P/N: - 5000379515
KIT CONSIST OF
P/N 5000356891: - SEAT-A H-TYPE PTFE (QTY: 2)
P/N 7000115439: - GASKET GRAPHITE (QTY: 1)
P/N 7000115438: - GASKET GRAPHITE (QTY: 2)
P/N 7000120480: - O-RING FKM (QTY: 2)
P/N 7000104003: - B-RING T (VIRGIN)- TYPE PTFE (QTY: 2)
P/N 7000115922: - BEARING RPTFE (QTY: 1)
P/N 7000105631: - BEARING T (VIRGIN)- TYPE PTFE (QTY: 1)
P/N 7000114261: - BEARING RPTFE (QTY: 1)
P/N 7000114265: - BEARING T (VIRGIN)- TYPE PTFE (QTY: 1)
P/N 7000115442: - PACKING GRAPHITE (QTY: 4)
Related Products