

KTM E01 SERIES, E0110S SPAREPARTS KTM SPARE KIT GRAPHITE DN25 / NPS 1
Part Number: ISV-1535737
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0110S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN25 / NPS 1
P/N: - 5000379516
KIT CONSIST OF
P/N 7000115438: - GASKET PAT0720G-1-2 D33.8*D21*6.4 07P6 (QTY: 2)
P/N 7000116274: - GASKET P1T1162T-17 D70*D58*3.2 320V (QTY: 1)
P/N 7000115442: - PACKING PAT0720G-2-2 D34*D21*5 08R2 (QTY: 4)
P/N 5000426215: - NOGRSPAREKITS1 0025E0110S-HC+32 (QTY: 1)
Related Products