

KTM E01 SERIES, E0110S SPAREPARTS KTM SPARE KIT GRAPHITE DN40 / NPS 1 1/2
Part Number: ISV-1535738
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0110S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN40 / NPS 1 1/2
P/N: - 5000379517
KIT CONSIST OF
P/N 7000114923: - GASKET P1T1162T-5 D44*D36*3.2 320V (QTY: 1)
P/N 7000116266: - GASKET PAT0720G-1-3 D43*D28*5.5 07P6 (QTY: 2)
P/N 7000116270: - GASKET P1T1162T-34 D118*D106*3.2 320V (QTY: 1)
P/N 7000116254: - PACKING PAT0720G-2-3 D43*D28*8 08R2 (QTY: 4)
P/N 5000426216: - NOGRSPAREKITS1 0040E0110S-HC+32 (QTY: 1)
Related Products