

KTM E01 SERIES, E0109S SPAREPARTS KTM SPARE KIT GRAPHITE DN80 / NPS 3
Part Number: ISV-1535739
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0109S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN80 / NPS 3
P/N: - 5000379506
KIT CONSIST OF
P/N 7000114907: - GASKET P9T0760M-1-1 D61*D45*7.5 07P6 (QTY: 2)
P/N 7000114919: - GASKET P1T1163T-10 D169*D151*4.5 320V (QTY: 1)
P/N 7000114926: - GASKET P1T1162T-13 D63.5*D52.5*3.2 320V (QTY: 1)
P/N 7000114910: - PACKING P9T0760M-2-1 D61*D45*6.8 08R2 (QTY: 4)
P/N 5000426200: - NOGRSPAREKITS1 0080E0109S-HC+32 (QTY: 1)
Related Products