

KTM E01 SERIES, E0109S SPAREPARTS KTM SPARE KIT GRAPHITE DN100 / NPS 4
Part Number: ISV-1535740
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0109S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN100 / NPS 4
P/N: - 5000379507
KIT CONSIST OF
P/N 7000112918: - GASKET P1T0513M-1 D71*D55*8 07P6 (QTY: 2)
P/N 7000114920: - GASKET P1T1163T-11 D199*D182*4.5 320V (QTY: 1)
P/N 7000114927: - GASKET P1T1162T-20 D79*D65*3.2 320V (QTY: 1)
P/N 7000112923: - PACKING P1T0513M-6 D71*D55*7.9 08R2 (QTY: 3)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 1)
P/N 5000426201: - NOGRSPAREKITS1 0100E0109S-HC+32 (QTY: 1)
Related Products