

KTM E01 SERIES, E0109S SPAREPARTS KTM SPARE KIT GRAPHITE DN200 / NPS 8
Part Number: ISV-1535741
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0109S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN200 / NPS 8
P/N: - 5000379509
KIT CONSIST OF
P/N 7000114916: - GASKET P1T1162T-30 D110.5*D95.5*3.2 320V (QTY: 2)
P/N 7000114922: - GASKET P1T1163T-13 D354.5*D335.5*4.5320V (QTY: 1)
P/N 7000162455: - PACKING PAT1408T-30 D96*D80*8 08R7 (QTY: 5)
P/N 5000426203: - NOGRSPAREKITS1 0200E0109S-HC+32 (QTY: 1)
Related Products