

KTM E01 SERIES, E0110M SPAREPARTS KTM SPARE KIT GRAPHITE DN20 / NPS 3/4
Part Number: ISV-1535749
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0110M
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN20 / NPS 3/4
P/N: - 5000379533
KIT CONSIST OF
P/N 7000112898: - GASKET P6T0515M-2 D31*D26*2.7 08R2 (QTY: 1)
P/N 7000115438: - GASKET PAT0720G-1-2 D33.8*D21*6.4 07P6 (QTY: 2)
P/N 7000115439: - GASKET P1T1162T-11 D62*D51*3.2 320V (QTY: 1)
P/N 7000109125: - BEARING P1T0055M-3 65*9.5*0.8 08R4 (QTY: 1)
P/N 7000115442: - PACKING PAT0720G-2-2 D34*D21*5 08R2 (QTY: 4)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 1)
Related Products