KTM Novatite Extreme™ Cryogenic Metal Seated Floating Ball Valves
Key Features
- Seat leakage performance type-tested to meet requirements of international standards (BS 6364 and ISO 28921-2).
- Optimal placement of gland packing for sealing integrity achieved via use of short/long extended bonnets meeting ISO 28921-1 mandated temperature limits.
- Fugitive emissions certified as per ISO 15848-1 Class BH CO3 covering full operating temperature range.
- Unidirectional sealing capability offered as standard; bidirectional sealing capability available on request.
- Superior sealing for cryogenic fluid applications driven by unique ball and seat manufacturing and finishing process.
- Surface hardening of ball and seat with Chrome Carbide / Tungsten Carbide coating for improved wear resistance.