KTM Novatite Extreme™ Metal Seated Floating Ball Valves
Key Features
- API 608 compliant valve with assured performance across a broad range of flow media and operating conditions.
- API 598 bidirectional valve with reliable tight shutoff and uncompromised sealing.
- Extended bonnet designed for fire-safe compliance to API 607 (8th Edition) / ISO 10497-2022.
- Live loaded stem seals and high integrity joints to deliver fugitive emissions performance compliant with API 641 / ISO 15858-1 standards.
- Design Validation Testing, which involves mechanical and thermal cycling over the entire temperature range, conducted from -50°C to 500°C using a single configuration.
- Superior sealing for gas applications driven by unique ball and seat manufacturing and finishing process.