Neotecha NeoSeal Lined Butterfly Valves
Fully lined internals for highly corrosive processes requiring tight shutoff, low missions and extended cycle life.
Key Features
- The pressure to keep the two sealing surfaces of the stem seal together is provided by an upper and lower set of Belleville springs resulting in a superior stem seal, which is TA-Luft / VDI 2440 approved.
- The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
- The liner provides a wide flange sealing surface.
- A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
- The liner and disc are the only two valve parts in contact with the medium.
- Primary shaft sealing by preloaded contact between disc and liner hub.