Sempell Fasani Pressure Seal Cast Gate Valves - Style A
Key Features
- A range of compact pressure seal gate valves designed according to ASME B16.34
- All range is offered in four standard cast materials: WCB (generally used on feed water lines), WC6 and WC9 (both used on steam lines), C12A (proposed for high temp. applications).
- End to end dimensions as per ASME B16.10 short pattern.
- Available in wedge gate and parallel slide configurations.
- Seats are welded in.
- Position indicator is offered as standard.