Fallback image
Product Image

Shafer Double Holding Valve

Specially designed double pilot operated check valve with double thermal relief valves.

Key Features

  • All reference and return springs and other critical internal components are constantly submerged in hydraulic fluid which eliminates corrosion problems
  • Valve is designed in various sizes and pressure capacities to match the requirements of each application