Tartarini™ Cronos Series Pressure Reducing Regulators
Cronos Series regulators are accurate pilot-operated, pressure balanced, soft seated regulators designed for high pressure transmission/city gate, large capacity distribution systems and power plant feeds. They provide smooth, quiet operation, tight shutoff and long life. The regulator utilizes a main valve actuator, Type PRX pressure reducing pilot, and Type SA/2 pilot supply regulator or Type PS compact pressure reducing pilot.
Key Features
- Control Accuracy
- Versatility
- Tight Shutoff
- No Atmospheric Bleed
- High Capacity
- Quiet Operation
- In service travel indicator
- Silncer Options
Related Products