Tartarini™ FL Series Pressure Reducing Regulator
Key Features
- Absolutely No Atmospheric Bleed—Eliminates nuisance and wasteful bleed gas to atmosphere by utilizing a pilot-operated control system, which bleeds 100% of the gas to the downstream system.
- Quiet Operation - Multiple noise attenuation options available which reduce noise by up to 25 dBa.
- High Capacity—The highly efficient axial flow design produces exceptionally high capacities.
- Versatility—Ideal for a wide variety of applications such as natural gas transmission and distribution systems, power plants, monitors and sour gas with inlet pressures up to 1480 psig / 102 bar.
- Long Life in Severe Service Applications— The metal plug design deflects particles and debris away from the soft-seat, which gives excellent particle erosion resistance, prolonging service life.
- Easy In-Line Maintenance—With the optional outlet flange spacer, trim parts such as the disk holder can be inspected, cleaned and replaced without removing the body from the pipeline.