Fallback image
Product Image

Tartarini™ Type FLV Axial Control Valve

Type FLV Axial Control Valve is used as pressure or flow control valve to meet a wide range of natural gas transmission, storage and distribution application.

Type FLV with flow to open direction is designed according to IEC60534 standard. A multi-path or silencer cage is recommended for high differential pressure applications where high noise is expected to occur with standard window cages. Type FLV comes with an electric actuator as standard; however, it can be fitted with pneumatic actuator on special request.

Type FLV is designed to be used with non-corrosive fuel gases of 1st and 2nd family per EN 437. For any other gases, other than natural gas, please contact your local sales office.

Key Features

  • Single-piece, integral flanged and ergonomic design of anti-rolling feature in the body
  • Greater flow rates than “top entry” control valve
  • Linear and equal percentage flow characteristic
  • Shorter bonnet for rotary actuator than that of linear actuator
  • High accuracy and low drive torque
  • Proven technology for noise reduction
  • In-line maintenance of seat ring