Tartarini™ OS Series Pilots for Shutoff Valves
OS Series actuator pilots provide precise pressure control for regulators and shutoff valves at max and/or min pressure.
Key Features
- The OS Series actuator pilots can be installed in the following equipment: M Series, A/100 Series, A/140 Series, RP Series, B/240 Series, Type BM7, OS/80X Series, BFL Series, Cronos Series, BM5 Series, BM6X Series