Tartarini™ PS and RE Series Pilots
PS and RE Series pilots are mainly used in natural gas, air, or other non-corrosive gas applications. All PS/ Series pilots are supplied with a filter (5µ filtering degree) and built-in pressure stabilizer, with the exception of pilots Types PSO/79 and PSO/80.
Key Features
- High Sensitivity
- Improved Performance
- Accuracy
Related Products