image-[object Object]
Product Image

Tartarini™ VS-FL Series Pilot-Operated Relief Valve

VS‑FL Series servo‑controlled relief valves ensure accurate settings and high flow for non‑corrosive gases, PED Category IV.

Servo-controlled relief valves are suitable for installation with any non-corrosive gas. They assure accurate setting, perfect closing and high exhaust flow rate.VS-FL Series is in conformity with the Pressure Equipment DirectivePED 2014/68-UE and is classified in Category IV

Key Features

  • Compactness
  • Easy Installation
  • High Capacity