

BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 2, 17/4 PH SOLID + SWG AISI 316
Part Number: ISV-1109869
Qty:
SPAREPARTS VANESSA
M250D2ADA0
TYPE: - BASIC SEAL KIT
FIGURE: - 30K
TRIM/MATERIAL: - TRIM STYLE 2, 17/4 PH SOLID + SWG AISI 316
SIZE: - DN250 / NPS 10
MAX Dp 110 Bar
KIT INCLUDED
SEAL RING - 17/4 PH SOLID (QTY : 1)
DISK SPRIRAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 1)
PACKING - GRAPHITE (QTY : 1)
BOTTOM/BONNET SPRIAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 1)
Related Products