

PRO GEAR, Q SERIES GEAR KIT Q-90000, RATIO 2160:1, MARINE HW700
Part Number: ISV-1557421
Qty:
GEAR KIT
1PM90K-140-700-01+LOCK
FIGURE NO./TYPE: - PRO GEAR, Q SERIES
MODEL: - Q-90000, RATIO 2160:1, MARINE
HANDWHEEL SIZE: - Ø700 mm
MTG THREADS/KEYWAYS: - METRIC THREAD
BORE, SHAFT AND KEY SIZE: - Ø140 mm
PCD: - F48
(W/LOCKING KIT)
Related Products