Fallback image
Product Image

Yarway CondenSaver™ Series Steam Condensate Pumps

Yarway CondenSaver™ Series non-electric pumps efficiently conserve energy and reduce CO2/NOX emissions by collecting and returning hot condensate for reuse as boiler feedwater. This treated condensate reduces the need to add cold make-up water and chemicals and reduces energy loss from boiler blowdown.

Key Features

  • Electricity-free design uses pressurized steam to propel the condensate
  • Cavitation-free
  • Reduced maintenance and operating cost compared to centrifugal condensate pumps with dynamic seals susceptible to leaking and bearings and impellers prone to damage
  • Can handle condensate above the 210F limit of conventional electrical pumps. This results in less flash steam loss and additional sensible heat savings reducing energy costs up to 20%
  • Utilizes a single Inconel® compression spring