Fallback image
Product Image

Yarway™ FXT Leverless Float & Thermostatic Steam Traps

Yarway FXT Series Leverless Float & Thermostatic Steam Traps are designed for low to medium pressure steam applications, including unit heaters, heat exchangers, dryers, jacketed vessels and other applications where continuous drainage is essential.

Key Features

  • All Stainless Steel Internal Components - Hardened valves and seats. Extra long life and dependable service. Resists water hammer. Protects against erosion and corrosion.
  • Erosion Proof - Discharge passage is protected with a stainless steel liner.
  • Integral Strainer - Stainless Steel screen prevents dirt problems. Blow-down connection provided.
  • Thermostatic Air Vent - Provided with balanced pressure element for immediate and complete air venting.
  • Variable Orifice - Condensate is discharged continuously through the seat ring which is modulated by the float. This provides a smooth, even flow without high velocity or steam entrainment.
  • SLR Orifice - Optional continuous bleed prevents flash steam lockup when it is impossible to install trap at low point in system.