Measurement Instrumentation for Data Centers​

Improve reliability, maximize uptime, and support future growth with industrial-grade measurement instrumentation for data centers. Monitor critical cooling, power, and utility systems to optimize energy and water efficiency, identify developing issues before they impact availability, and maintain the reliable performance needed to support increasing compute demands.

Build, Operate, and Scale Data Centers with Confidence

As data center designs evolve to support higher rack densities, liquid cooling technologies, and increasing power requirements, operators need accurate insight into the critical infrastructure that supports reliable data center operations. From chiller plants and cooling towers to chilled water distribution and water treatment systems, measurement instrumentation helps verify system performance, enable effective thermal management, optimize resource utilization, and enhance cooling system reliability. With trusted data from critical measurement points throughout a data center, operators can make more informed decisions, streamline maintenance activities, and confidently scale infrastructure as capacity requirements evolve.

Data Center Solutions

Measurement Instrumentation Solutions for Critical Data Center Operations

Emerson offers a complete portfolio of industrial-grade measurement instrumentation for AI data centers. Explore each application to discover solutions designed for the complex and evolving measurement needs of modern data center infrastructure.
Cooling Towers & Heat Rejection
Chiller Plant and Pump Skids
Thermal Energy/BTU Metering
Chilled Water Distribution
Water Treatment & Makeup Water
Cooling Distribution Units (CDU’s)
Immersion Cooling
Direct-to-Chip Liquid Cooling
Heat Exchangers & Filter DP
Generator Fuel & Utility Support
Data Centers - Accelerate Data Center Project Schedules
Why Emerson

The Scale, Expertise, and Support Behind Every Data Center Project 


Data center construction schedules leave little room for supply chain delays. Keep projects on track with factory-configured measurement instrumentation solutions backed by scalable manufacturing capacity and reliable delivery, supporting faster commissioning and time to revenue.


Reduce the complexity of sourcing measurement instrumentation across contractors, project phases, and facilities. A single supplier with a comprehensive portfolio makes it easier to standardize specifications and coordinate purchasing as data center programs expand. 


Create consistent designs across data center cooling, power, and utility systems. Emerson’s comprehensive measurement instrumentation portfolio supports repeatable specifications that simplify expansion across facilities and global data center campuses.


Keep data center projects on schedule wherever new capacity is being built. Emerson combines global manufacturing capacity with local engineering and service support to deliver dependable product availability. 


Emerson brings +130 years of experience across some of the world’s most demanding industrial operations. From system design through startup and operation, our industry experts help simplify decision-making, reduce project risk, and support reliable performance. 

Video

Meeting the Demands of Next-Generation Data Centers

From accelerated build schedules to increasing cooling and power demands, today’s data centers face growing pressure to deliver capacity quickly without compromising reliability. Explore how measurement instrumentation helps support critical infrastructure from commissioning through long-term operation, providing the visibility needed to optimize performance, manage resources, and scale with confidence.

video-media
Emerson's Measurement instrumentation for Data Centers

Resources

See Emerson’s measurement instrumentation in action helping data centers solve complex cooling and operational challenges. 

Frequently Asked Questions

Cooling efficiency in large-scale data centers is optimized by measuring temperature, flow, and pump performance across chilled water and glycol loops. The Rosemount™ 644 Temperature Transmitter helps manage supply and return water temperature, confirming whether the system is effectively removing heat. For flow measurement, two complementary technologies cover different deployment needs: the Flexim FLUXUS F731TE Ultrasonic Flow Meter enables highly accurate flow measurement, integrated thermal energy calculation, and clamp-on installation without disrupting operations, making it ideal for verifying flow distribution and reducing over-pumping on existing lines. Where an in-line measurement point is preferred, the Rosemount™ 8795 Magnetic Flow Meter delivers highly accurate, reliable flow measurement on conductive chilled water and glycol loops, with no moving parts and no obstruction to flow, supporting long-term efficiency and reduced maintenance. For pressure monitoring around pumps, filters, and heat exchangers, the Rosemount™ 3051 Pressure Transmitter and Rosemount™ 2088 Gauge and Absolute Pressure Transmitter help identify performance issues such as blockages and air pockets. 

Common failure points in data center cooling systems include fouling, loss of temperature measurement integrity, and degraded cooling water condition. Monitoring temperature at supply and return headers helps identify areas where heat removal is no longer meeting demand. The Rosemount™ 3144S Temperature Transmitter provides advanced diagnostics, including Loop Integrity and Hot Backup with dual sensors, to improve measurement reliability. Cooling water quality is another critical factor, as corrosion and scaling reduce heat transfer over time. The Rosemount™ 1058 Transmitter, along with sensors such as the Rosemount™ 402 Retractable Contacting Conductivity Sensor and Rosemount™ 396RVP pH/ORP Sensor, enables continuous monitoring of conductivity, pH, and other key liquid properties that impact system performance.

Key performance indicators for data center cooling infrastructure include air temperature across heat exchanger coils, supply and return water temperature, flow rate, pressure stability, and cooling water quality. The Rosemount™ Synchros™ Temperature Monitor measures air temperature across coils using WirelessHART® technology with over 99 percent data reliability. For flow measurement, the Rosemount™ 4051SFC Compact Orifice Flow Meter and Rosemount™ 4051SFA Annubar™ Flow Meter provide reliable options for measuring flow across varying system conditions. Tracking these indicators helps verify cooling performance, detect instability, and maintain reliable operation in hyperscale and high-density environments.

Energy efficiency in large-scale data centers is optimized by controlling temperature, flow distribution, and pressure across chilled water systems. Measuring supply and return temperature allows operators to confirm whether heat is being effectively transferred across CRAH units and heat exchangers. Flow monitoring across primary and secondary loops ensures cooling capacity is distributed correctly and prevents bypass or over-pumping. Pressure monitoring across filters and pumps helps identify fouling, blockages, or air pockets that increase energy consumption. These measurement practices are critical in hyperscale and AI data centers where load changes continuously and cooling demand must be balanced in real time to avoid inefficiencies and maintain stable operation.

Industry Solutions

Emerson's Comprehensive Data Center Solutions

Streamline your operations with advanced automation solutions, a diverse product portfolio and application expertise from a single-source provider.