![image-[object Object]](/final-control-assets/products/_next/static/media/fallbackImage.5479940f.png)
Crosby Style JQ Pressure Relief Device
Key Features
- Designed in collaboration with the Chlorine Institute, Inc.
- Provides reliability and safety beyond that possible with a conventional pressure relief valve.
- Inlet and outlet diaphragm seals effectively prevent the corrosion of internal working parts and the escape of fugitive emissions.
- Choice of 1½” and 4" (38 and 100 mm) inlet sizes.
- 1½” (38 mm) model equipped with a special Chlorine Institute-approved inlet flange and metal-to-metal seat.
- Optional 1½” 300 lb ANSI raised face flange adapter and elastomer O-ring seat available for exceptional tightness.
- 4" (100 mm) model standard with 4" 300 lb ANSI large tongue-faced inlet flange and metal seat
- Raised-face flange available as an option.
- Association of American Railroad Approval Nos. SRD-989034 and SRD-989035.