Meet our Experts LIVE at Energia 2026!

20-22 October 2026, Tampere, Finland

Booth A700

Overview

Join Emerson at Energia 2026, taking place from 20 to 22 October 2026 in Tampere, Finland. We warmly invite you to visit us at Booth A700.

 

The event brings together energy producers, grid operators, industrial companies, technology providers, and industry decision-makers to explore the technologies and strategies shaping the future of energy.

 

As the energy sector continues its transformation, organizations face increasing pressure to improve efficiency, enhance reliability, strengthen cybersecurity, and accelerate sustainability goals. At Emerson, we're helping customers navigate these challenges with innovative automation, software, and digital transformation solutions.

Featured Presentation

Wednesday, 21 October 2026 | 15:00

VOIMA - stage

Take control with Trading and AI, of hybrid renewable farms including wind, Battery, Solar and Hydro

Challenges are many when combining energy-assets into existing or new renewable farms.

How to meet regulation requirement, enable trading, be cyber secure, retrieve full site data and embed AI-support, all in a reliable manner.

Emerson will represent the certified Hybrid Power Park Controller solution, fully backed by SCADA, AI, and Cyber Security solutions, enabling energy trading of combined assets is a challenged energy environment.

Meet our Experts

Discover how intelligent automation improves operational performance on the Emerson Booth A700

Ovation Green Software and Automation Solutions

Optimize renewable energy asset operations with Ovation™ Green, an innovative, reliable and robust portfolio of purpose-built renewables software and automation solutions.

The Ovation Green portfolio leverages our industry-leading Ovation automation platform and deep power industry and green energy expertise, to provide simplified renewables automation that helps power producers more confidently navigate the emerging sustainable energy economy.

 

Ovation Automation Platform

For decades, the industry-leading Ovation™ Automation Platform has been helping customers optimize operations to deliver reliable power, green electricity and clean water. The Ovation 4.0 release goes a step further with a future-proof, scalable software-defined architecture.

 

Rosemount™ Pressure & Temperature Transmitters

Discover Emerson's latest generation of pressure and temperature measurement technology. The Rosemount™ 4051S and Rosemount™ 3144S combine exceptional accuracy, long-term stability, and advanced diagnostics to improve reliability and reduce maintenance requirements.

 

Rosemount™ Incus Ultrasonic Gas Leak Detector

The Rosemount Incus Ultrasonic Gas Leak Detector utilizes four ultra-sensitive acoustic sensors that constantly monitor wide areas for ultrasound generated from the release of pressurized gas. Ideally suited for monitoring well-ventilated outdoor environments, the ultrasonic gas leak detector has been engineered to withstand the most extreme conditions and is unaffected by inclement weather, wind, leak direction, and gas dilution or stratification.

 

Rosemount™ 625IR Fixed Gas Detector

The Rosemount™ 625IR Fixed Gas Detector is designed for industrial applications requiring consistent safety performance and long term reliability. Using proven infrared sensing technology, it delivers stable, continuous gas detection to support confident decision making in safety critical environments.

 

Rosemount™ 8800 Flanged Vortex Flow Meter

Rosemount 8800 Flanged Vortex Flow Meter offers world-class reliability with a gasket-free, non-clog meter body that eliminates potential leak points, resulting in maximum process availability and fewer unscheduled shutdowns. The 8800 Flanged Vortex is ideal for all applications from general purpose to the most demanding application. The unique design of the 8800 features an isolated sensor that eliminates the need to break process seals for flow and temperature sensor replacement.

 

Micro Motion™ G-Series Ultracompact

Micro Motion G-Series Coriolis flow and density meters are ideally suited for process monitoring and optimization applications, offering easy selection, simple installation with market-leading compactness, quick connectivity with the latest Micro Motion Transmitters, and streamlined maintenance with Smart Meter Verification.​Now available in a hygienic option, the G-Series brings trusted Micro Motion performance to sanitary applications in Life Sciences and Food & Beverage industries. Its cleanable, self-draining design meets 3-A, EHEDG, and ASME BPE standards for contamination-free measurement making it a simple, reliable choice for controlled environments.