Sustainable Energy Solutions

Geothermal

Harnessing Earth’s natural heat offers a clean, reliable, and resilient energy source. With the right technologies in place, geothermal operators can achieve exceptional efficiency, ensure long-term performance, and contribute to a lower-carbon future—all while minimizing environmental impact and improving operational flexibility.

Use advanced operations and maintenance practices to improve availability.
Proven Expertise Across Geothermal Facilities

End-To-End Control Solutions for Geothermal Operations

Comprehensive control and automation technologies support safe, efficient geothermal power generation

From wellhead to power block, advanced automation and control strategies help geothermal plants optimize heat extraction, improve process stability, and extend equipment life. Intelligent software, rugged instrumentation, and integrated safety systems support reliable operations in high-temperature, high-pressure environments. Whether upgrading legacy infrastructure or developing new capacity, operators benefit from enhanced plant availability and real-time insights to increase output and efficiency.

Operational Visibility and Reliability

Geothermal Solutions in Action

Control system unification, advanced condition monitoring, and intuitive operator interfaces enable better management of critical assets and subsurface conditions. With automation solutions purpose-built for power, geothermal operators can reduce startup times, limit downtime, and make faster, more informed decisions—maximizing megawatt output while reducing risk.

Reliable Data in Harsh Conditions

Sustainable Solutions from the Earth’s Core

Frequently Asked Questions (FAQs)

Geothermal energy plays a growing role in delivering reliable, sustainable power. This FAQ section addresses common questions about geothermal technologies, operations, and how advanced automation and monitoring solutions help enhance efficiency, performance, safety, and long-term reliability.

Geothermal energy harnesses heat from beneath the earth’s surface via steam, hot water or brine, to generate clean reliable electricity or direct heating. It is used in geothermal power plants to produce clean, base-load power.

Geothermal energy is renewable, releases low-emissions, and provides a stable power output with high-capacity factors, making it ideal for continuous electricity production.

The three main types are dry steam, flash steam, and binary cycle power plants, depending on the fluid temperature and type. These systems produce clean, reliable, base-load power with minimal environmental impact, making geothermal a valuable component of the renewable energy mix.

Geothermal energy has minimal land use and emissions compared to fossil fuels, and closed-loop systems can further reduce environmental impact.

Yes, geothermal energy can be integrated with other renewables like solar and wind, offering stable, base-load power. It also complements thermal generation by sharing infrastructure like turbines and enhancing overall grid reliability.

With proper maintenance and resource management, geothermal power plants—equipped with turbines and heat exchangers—can operate efficiently for 30–50 years or more. Their longevity depends on reservoir sustainability and equipment upkeep.