Lunkenheimer

Premium isolation valves designed and engineered for severe service applications where scale and erosion are present

Lunkenheimer Automated Angle Valve

One of the most technologically advanced slurry valves on the market.

For applications where a heavy scale can prevent isolation, disrupt production or pose a safety risk, Lunkenheimer provides a proven solution for alumina, nickel and gold miners. Lunkenheimer products thrive in severe applications such as isolation in heavy scale, tank blanking in viscous media, and isolation on the bottom of tanks or pipes where scale is present. Lunkenheimer valves utilize a grinding action to ensure positive seating/shutoff and have the ability to handle heavy slurries, including saturated and viscous media which cause severe scaling in the pipeline.

Lunkenheimer Products

Lunkenheimer sets the standard for alumina process angle valves worldwide with the ability to grind alumina scale from the sealing surfaces to enable positive isolation, while the valve is inline.

Resources for Lunkenheimer Products

Services for Lunkenheimer Products