Valve Solutions for Combined Cycle Power Plants

Delivering Affordable, Reliable, and Swift Energy Solutions.

Can the Promise of Efficiency Outweigh the Challenges in Powering Our Future?

Combined cycle power plants (CCPPs) are increasingly braced to meet rising energy demands with greater efficiency and lower emissions by integrating gas and steam turbines. This dual-turbine approach yields superior thermal efficiency and promises reduced carbon footprint, while also offering operational flexibility and seamless renewable energy integration.

However, the intricate nature of these systems requires significant investment, advanced engineering expertise, and stringent regulatory compliance. Coupled with resource limitations and a shrinking skilled workforce, these factors present considerable challenges in maintaining optimal plant availability and achieving production and financial objectives.

What if you had an expert partner to guide you through these challenging times?

CCPP By The Numbers

Revolutionizing Energy: The Rise of Innovative Power Systems

Combined Cycle Power Plants (CCPPs) are highly efficient , using both gas and steam turbines, and emit fewer pollutants than traditional plants. They offer reliability, operational flexibility, and lower operational costs. As energy demand increases and the transition to cleaner power continues, CCPPs will play a crucial role in the global energy mix, combining economic viability with environmental benefits.

Source: https://www.marketresearchfuture.com/reports/combined-cycle-power-plant-market-25431

0%

of the world's electricity generated by CCPPs

0% CAGR

CCPP market is expected to grow from 2025-2034

Up to 0%

CCPPs thermal efficiency is higher than traditional simple-cycle plant

By 0%

CCPP produces significantly lower emissions than older coal-fired plants , with natural gas-fired CCPPs reducing CO2 emissions

Leverage Emerson's Final Control Solutions

Meet load demands faster and more reliably

icon
Optimization

Optimize your plant with smarter control for streamlined cycling operations

  • Improve the speed, quality, and accuracy of your fuel gas delivery system
  • Design in flexibility to reduce ramp rates and boost unit responsiveness
  • Increase plant efficiency with precise measurement and control solutions
icon
Plant Availability

Improve plant availability while reducing operating costs

  • Implement solutions that perform for longer in increased cycling conditions
  • Minimize downtime with solutions that are engineered for rapid maintenance
  • Monitor valve performance  to predict and proactively address potential failures
icon
Expertise

Harness the expertise and resources of Emerson’s Final Control

  • Leverage Emerson’s smart and reliable valve technologies to unburden your workforce
  • Engineer efficiency into your plant with the help of Emerson’s power experts
  • Reach new heights of performance with genuine OEM training and support
Fallback image

Valve Solutions for Combined Cycle Power Production Overview

Explore the comprehensive combined cycle power production value chain, highlighting each stage from initial fuel storage and distribution to the efficient energy conversion within the heat recovery steam generator and steam turbine, culminating in reliable power delivery supported by the balance of plant.

Your Combined Cycle Production Questions – Answered.

Emerson offers services such as digital valve monitoring and analysis, control valve calibration, regular configuration and repair, tank blanketing system design, pressure relief valve configuration and repair, technology upgrades and retrofits, and comprehensive product and systems training.

The Fisher fuel gas regulator provides responsive pressure control without a single unit trip for more than two years and requires no maintenance.

Emerson's solutions can improve the speed, quality, and accuracy of your fuel gas delivery system, design in flexibility to improve ramp rates, boost unit responsiveness, and increase plant efficiency with precise measurement and control solutions.

Emerson's solutions can help mitigate fugitive emissions in a combined cycle power production application by providing advanced valve technologies and monitoring systems. Their low emission valve portfolio, including products like the Fisherâ„¢ enhanced ENVIRO-SEALâ„¢ Control Valve Packing Systems and Vanessaâ„¢ Series 30,000 Triple Offset Valves, are designed to address all possible leak paths and ensure compliance with current and future fugitive emission regulations. Additionally, Emerson offers comprehensive monitoring capabilities, such as pressure relief valve monitoring, which can detect and document emission events, enabling faster resolutions and better asset management.

Learn more here: https://www.emerson.com/en/final-control/catalog/solutions/fugitive-emissions/