Bettis G-Series Pneumatic Valve Actuator
主要功能
- Consistently operates in challenging environments, hostile environments, and when power is challenged
- Modular design improves efficiency reduces wear extends life
- Tension-Lok™ device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
- PED 2014/68/EU compliant to meet the stringent requirements of pressure mounting vessels
- Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
- Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs