Fallback image
Product Image

K-Ball Series 110 Floating Ball Valve

One-piece reduced bore stainless design suited for industrial duties requiring economical, reliable shutoff.

The K-Ball Series 110 is an economical stainless steel floating ball valve for use in a wide variety of industrial applications. The Series 110 is available in a one-piece, reduced bore configuration.

主要功能

  • Investment cast, one-piece body
  • Stainless steel construction
  • Threaded ends to BSPP, BSPT and NPT.
  • Blow-out proof shaft
  • Locking device