Steam control solutions for optimizing plant performance and maximizing uptime
We understand the importance of keeping your processes running continuously, regardless of the conditions and are dedicated to providing reliable technologies that will help you control, regulate and isolate your process with absolute certainty. When you want a partner who can help you operate safely, improve reliability and optimize plant performance, you can be sure that Emerson has the complete solution.
Solutions in Action: Steam Valves
Steam Header / Distribution
Steam mains, headers, and branches distribute steam throughout the plant to the equipment where its heat can be utilized.
It is critical to keep the steam dry throughout the distribution lines to maintain safe operation and longevity of the piping, valves, and equipment. High velocity water droplets cause the erosion of pipe walls and valves, the presence of liquid water from condensation or boiler carryover leads to corrosion, and accumulated water can be propelled by high velocity steam causing water hammer damage.
Many traditional stop valve technologies leak even when new. High velocity steam flowing past a leaking seat causes wire-draw, accelerating leakage and compromising the valve’s ability to seal when needed.
Steam Header Triple Offset Isolation Valve
Vanessa Triple offset valves outperform traditional valves with increased durability, reliability and lower ownership cost. The seat of the triple offset valve is designed to minimize wear, provide lower maintenance cost and extend service life.
Steam Header Isolation Valve
A comprehensive range of ball, butterfly, and gate valves to suit a wide variety of industrial applications including header isolation.
Header Steam Trap
Header steam traps must be prepared to handle surges in flow in the case of upset conditions.