Meet our Experts LIVE at ONS 2026!

24-27 August 2026, Stavanger, Norway

Booth 9450

Overview

Join Emerson at ONS 2026, taking place from 24 to 27 August 2026 in Stavanger, Norway. We warmly invite you to visit us at Booth 9450 in Hall 9.

 

Today’s oil and gas operators must balance market volatility, operational efficiency, and the energy transition, all while maximizing value across the entire value chain. From exploration and production to transportation and refining, success depends on data-driven decisions, precise control, and reliable automation.

 

Emerson delivers end-to-end solutions that connect upstream, midstream, and downstream operations through pervasive sensing, advanced process control, predictive analytics, and industrial software. These integrated technologies help energy companies reduce risk, improve throughput, safeguard assets, and protect margins, turning complexity into competitive advantage from the reservoir to the refinery.

Meet our Experts

On the Emerson Booth 9450

Adaptive Gas Lift System

The Adaptive Gas Lift System (AGLS) is the world’s first retrievable electric gas lift system, engineered to optimize well performance and increase oil production. It allows operators to remotely monitor and adjust choke settings on gas lift valves, eliminating intervention requirements and enabling continuous optimization. Built on proven downhole technologies from Emerson and Interwell, AGLS delivers a robust, reliable solution for sustained production performance.

 

Roxar™ Subsea Multiphase Flow Meter

The new Roxar Subsea Multiphase Flow Meter builds on 30+ years of field‑proven expertise and 3,000+ installed meters worldwide. Designed as an innovative hybrid platform, it combines impedance and microwave technologies with advanced sensors and software to deliver robust, self‑verifying, highly repeatable measurements - boosting confidence across complex subsea fields and tiebacks for asset life.

 

Roxar™ 2600 Multiphase Flow Meter

The Roxar 2600 Multiphase Flow Meter (MPFM) delivers robust, field‑proven performance for reliable multiphase measurement. Its compact inline design provides high‑quality oil, water, and gas flow rates across the full spectrum of upstream applications - from straightforward to highly complex conditions.

 

DeltaV™ Edge Environment

The DeltaV™ Edge Environment securely makes data from the DeltaV Distributed Control System available for enterprise-wide use, enabling dashboards and reports to be built. Positioned between the control network and higher-level applications, it replicates and serves runtime and configuration data outside the DCS while maintaining system isolation. Because the data is delivered in the DeltaV hierarchy, users can work with information in context without rebuilding the structure just to make the data usable. It helps teams move faster from data to insight, enabling smarter decisions.

 

DeltaV™ Ethernet-APL (Advanced Physical Layer)

DeltaV™ Ethernet-APL helps modernise field connectivity by bringing the benefits of Ethernet directly into the process environment. It provides a scalable, standards-based foundation for digital transformation, helping organisations prepare for the future of process automation.

 

Advanced Noise Reduction for Critical Applications

Fisher™ Vee-Ball™ valves with Whisper NXV Trim™ reduce aerodynamic noise by up to 20 dB while delivering precise control in gas and vapor applications. Add the WhisperTube™ 6060 attenuator for up to 15 dB more noise reduction — without affecting flow or maintenance requirements.

 

The Fisher™ FIELDVUE™ DVC7K Digital Valve Controller engineered in Titanium. Designed to Weigh Less.

Built for the harshest environments, the new Fisher™ Titanium FIELDVUE™ DVC7K Digital Valve Controller innovation brings unmatched corrosion resistance with a lightweight titanium design for improved reliability, easier installation and reduce in weight when weight is critical. Powered by FIELDVUE™ technology and Advice at the Device™, it delivers real-time diagnostics and precise control to help operations run closer to setpoint. 

Innovation, durability, and performance — redefining valve control for critical applications.

 

Protect your critical compressors from failure and shutdowns

Fisher™ Optimized Antisurge Control Valves, the right choice for high reliability, fine control, fast stroking, and easy tuning of your most critical application. Finally a robust, high-performance antisurge valve that can be easily implemented and serviced in the field. A valve engineered from the ground up to meet the specific needs of compressor antisurge applications requiring the ultimate in control valve reliability.

 

Level & Flow Measurement

Radar, vibrating fork, and Coriolis solutions for precise level, mass flow, density, and temperature measurement.

 

Safety Detection

Fast hydrogen flame and gas leak detection with high reliability and low false alarms.

 

Non‑Intrusive Measurement

Clamp‑on ultrasonic flowmeter enables accurate gas flow monitoring without process interruption.

 

Pressure, Temperature & Analysis

High‑accuracy transmitters and gas analyzers for reliable monitoring, optimization, and emissions control.