Rosemount™ Flame Simulator
The flame simulator emits UV/IR radiation in a fire pattern to test flame detectors safely without open flames.
Principales fonctionnalités
- Used for maintenance and testing of Rosemount 975 Flame Detectors
- Long-range flame detector activation – at a range up to:
- 40 ft (12 m) for FS-HR-975 and FS-IR-975 Flame Simulators
- 20 ft (6 m) for FS-UVIR-975 Flame Simulator
- Reduced maintenance costs with easy access for testing detectors, in hard to reach places, from floor/deck level without the need for scaffolding or ladders
- Highly portable – for hand held operation by a single operator
- Includes rechargeable battery
- Operates for at least 1,000 tests before the battery must be recharged