Fallback image
Rosemount™ 105P Standard Liquid Panel Systems

Rosemount™ 105P Standard Liquid Panel Systems

Rosemount™ Liquid Standard Panels provide integrated liquid analysis systems that help operators achieve accurate, reliable measurements faster—without complex installation or costly sample conditioning.

Rosemount™ 105P Liquid Standard Panel System are pre-engineered to simplify installation, reduce startup risk, and deliver dependable monitoring for industrial and municipal water applications. Each easy-to-order panel integrates sensors, transmitter, flow control, and mounting hardware into a standardized system designed to support reagent-free measurement of key parameters including pH, ORP, chlorine, fluoride, and ammonia.

Principales fonctionnalités

  • Single, easy-to-order panel - Supports up to two sensors in one streamlined, pre-configured system.
  • Reagent-free measurement - Lowers operating costs and reduces routine maintenance.
  • Multi-parameter support - Configurable for pH, ORP, fluoride, ammonia, and chlorine, with an architecture built to expand into additional measurements.
  • Future-proof design - Ready to support next-generation sensor technologies and evolving customer configurations.
  • Faster startup, lower risk - Factory-integrated sensors, transmitter, and flow control eliminate field assembly guesswork.