Fallback image
prod-wheels-extinguisher_600x575

Spectrex™ Wheels Extinguisher

Spectrex™ Wheels Extinguisher delivers rapid, OEM‑engineered fire suppression for wheel and undercarriage hazards, outperforming generic systems with proven reliability in extreme environments.

The Spectrex Wheels Extinguisher is specifically designed for the wheels and under the vehicle. It consists of a Purple-K 90% dry powder which is super-pressurized with dry nitrogen. The extinguisher is activated by an electrical signal, transmitted by the control box or emergency switch box. The extinguisher status is continuously monitored by the control box, due to the presence of a pressure switch. Accidental discharge during shipping, installation and maintenance is prevented by an anti-recoil device for the outlet port and a protective cover for the electrical connector.

Principales fonctionnalités

  • Unpressurized cylinder
  • Fast powder release and distribution
  • Maintenance free
  • System high speed response
  • High reliability
  • MTBF minimum 250,000 hours
  • Unique valve design – no moving parts