Non‑Intrusive Measurement for Large Diameter Cooling Lines
Data centers depend on their cooling systems to maintain stable temperatures across critical IT infrastructure. A crucial component of the cooling architecture is the pipeline system carrying water and water-glycol mixtures. In hyperscale data centers, it incorporates high-capacity mainlines. As pipe sizes increase, maintaining accurate, uninterrupted flow and thermal energy monitoring becomes more challenging, especially when shutdowns and pipe modifications are not feasible. Operators must ensure proper hydraulic balance, consistent flow delivery, and early detection of inefficiencies that impact energy use and uptime. Ultrasonic clamp-on meters like the FLUXUS F731 WD and F731 TE can be installed easily on large diameter pipes without process interruption, providing precise measurement that minimizes maintenance costs and ensures greater system reliability.