Fallback image
Flexim FLUXUS G801 SIL Functional Safety Flow Meter

Flexim FLUXUS G801 SIL Functional Safety Flow Meter

When it comes to harsh conditions, the Flexim FLUXUS G801 SIL flow meter for gases is the ideal solution. The SIL 2 certification includes the entire measuring system - the measuring transmitters and transducers.

The Flexim FLUXUS G801 SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions - e.g. during the flow measurement of highly pressurized, aggressive, toxic or highly explosive gaseous media. The SIL 2 certification of the G801 SIL non-intrusive flow meter includes the entire measuring system - the measuring transmitters and transducers. Flexim also offers special radiation-resistant transducers for use in the nuclear industry.

Caratteristiche principali

  • Explosion proof field device.
  • Simple retrofitting during ongoing operation.
    • Ideal for a subsequent increase in safety.
    • Ideal for maintaining the protective function should an inline measurement fail.
  • Comprehensive certification
    • Transducers, clamp device and electronics are part of the FMEDA.
  • Extremely wide range of applications.
    • Transducers and measuring transmitters for the flow measurement of liquids.
  • Straightforward retesting.
    • Easy functional tests in no time at all.
    • Convincing self-diagnosis functions.