Fallback image
rosemount 2051G in-line pressure transmitter

Trasmettitore di pressione in linea 2051G Rosemount™

Rosemount 2051G In-Line Pressure Transmitter: cost-effective solution for accurate gage & absolute pressure measurements. Includes an intuitive Local Operator Interface.

Il trasmettitore di pressione in linea 2051G Rosemount è una soluzione conveniente per misurazioni accurate della pressione relativa e assoluta e include un'interfaccia operatore locale intuitiva per facilità d'uso.

Caratteristiche principali

  • Patented coplanar technology allows direct mounting to pressure, flow or level solutions for installation flexibility
  • Delivered fully assembled to manifolds, diaphragm seals or primary flow elements for straightforward installation
  • Local Operator Interface offers easy-to-use menus and built-in configuration buttons for streamline commissioning