Rosemount™ 300SMV Housing Kit for 3051S MultiVariable™ Pressure Transmitter
The Rosemount 300SMV Housing Kit is specifically designed for use with the Rosemount 3051S MultiVariable Pressure Transmitter.
Caratteristiche principali
- Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
- 50% fewer potential leak points than conventional transmitter to flange to manifold interface
- Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
- 3-valve configuration for differential pressure transmitters