Fallback image
Rosemount 9205 Flanged Magnetic Flow Sensor

Rosemount™ 9205 Magnetic Flow Sensor

Delivers stable, accurate flow measurement in harsh conditions with simplified installation, efficient operation, and long-term reliability.

The Rosemount 9205 Magnetic Flow Sensor delivers stable, accurate measurement across a wide range of process conditions. Engineered with optimized magnetics and rugged construction, it ensures reliable performance in harsh and demanding environments. Simplified, intrinsically safe wiring reduces installation complexity, while lower power consumption supports efficient operation. Seamlessly paired with the 9732 transmitter, the 9205 enables advanced diagnostics and long-term measurement confidence, helping reduce maintenance, improve uptime, and maintain process integrity.

Caratteristiche principali

  • Enhanced magnetics delivers faster, more stable magnetic field performance for improved measurement stability and accuracy
  • Intrinsically safe design simplifies remote sensor wiring without hot work permits making it ideal for hazardous areas (Class I, Div 1 / Zone 0 / Zone 1)
  • Short Run Install with 9732 transmitter maintains high-accuracy measurement even in tight piping layouts, reducing dependence on long straight pipe runs
  • Obstructionless design eliminates moving parts to reduce maintenance, wear, and long-term service costs
  • Rugged construction options (aluminum or all-welded SST) ensures reliable performance across standard and harsh process environments
  • Intrinsic Remote Wiring reduces installation complexity and improves safety in difficult or hazardous installations
  • Optional liner protection guards against installation damage and abrasive wear to extend sensor life
  • Seamless system integration optimized to work with the 9732 transmitter diagnostics for proactive maintenance and reduced downtime
  • Lower power consumption supports more efficient operation and sustainability goals