Fallback image
20/20MI Mini IR3 Flame Detector

Spectrex™ 20/20MI Mini Series Flame Detector

The Spectrex 20/20MI was discontinued Sept 30, 2025. Upgrade options: Spectrex 20/20Q QuadSense™ IR3 or Rosemount 965 IR3, both offering improved performance and easy, compatible installation.

The Spectrex 20/20MI was discontinued Sept 30, 2025. Upgrade options: Spectrex 20/20Q QuadSense™ IR3 or Rosemount 965 IR3, both offering improved performance and easy, compatible installation.

Caratteristiche principali

  • Triple Spectrum Design
  • 80% Less Power Consumption
  • Highly Immune to False Alarms
  • Large Field of View (100° horizontal/90°vertical)