Fallback image
prod-spot_detector_710198_2_235

Spectrex™ Spot Heat Detector

Spectrex™ spot heat detector provides fast, reliable fire detection by sensing rapid temperature rises, ideal for harsh industrial and hazardous environments.

Heat detectors are used in confined areas for detection of fires around hazardous locations. The detector is a thermistor type, enabling adjustment of temperature response by the controller. The Spectrex Spot Heat Detector is the latest model being installed in off-road tactical and armoured vehicles.

Caratteristiche principali

  • Thermistor Type
  • High Reliability
  • Temperature Set-up by the Controller
  • MTBF Minimum 200,000 Hours