Fallback image
gas_generator

Spectrex™ Gas Generator Extinguisher

Manual emergency fire suppression switch with backup power. Activates up to three extinguishers, even during primary power loss.

The Spectrex Unpressurized Dry Powder Extinguisher is a fast powder dispenser based on an advanced gas generator for the propelling mechanism.
The extinguisher is used in different zones within vehicle systems, such as the engine compartment, the wheels and external zone. Cylinders are available in various capacities, conform to either DOT or EU standards, include safety devices such as anti-recoil device.

Caratteristiche principali

  • Maintenance free
  • System high speed response
  • Unique valve design – no moving parts
  • Fast powder release and distribution
  • High reliability
  • MTBF minimum 250,000 hours