Fallback image
Product Image

Rosemount™ 8782 Transmitter for Slurry Applications

The 8782 Slurry Transmitter delivers stable, high‑performance measurement in the noisiest slurry applications, using advanced signal processing and real‑time diagnostics for confident control and improved process efficiency.

The 8782 Slurry Transmitter is ideal for high noise applications where the highest levels of performance are required. Incorporating our latest in advanced signal processing, the 8782 is able to stabilize an otherwise noisy process flow signal without having to compromise on responsiveness. Advanced signal processing and real-time diagnostics deliver measurement confidence and the ability to automatically control the loop leading to: improved product quality, a reduction in raw material cost, minimizing waste and re-work required, and more peace of mind.

Características clave

  • Optimize customizable signal processing settings in noisy applications with high process noise diagnostic and selectable coil drive frequency options
  • Selectable levels of advanced signal processing allows for the elimination of signal spikes and noise while maintaining responsiveness
  • Increase uptime with Smart Meter Verification which monitors meter health and performance without stopping the process signal
  • Maximize reliability and protection against moisture with a dual-compartment transmitter enclosure
  • Intuitive 15 button Local Operator Interface with dedicated quick keys for ease of use
  • Gain the top benefits of AC magnetic meter systems combined with the stability and performance of pulsed DC technology
  • Tunable empty pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with included ground and wiring fault detection diagnostic
  • The 8782 Slurry Transmitter is designed for use with the MS Slurry Sensor