Fallback image
Spectrex FS Series

Spectrex™ FS Series Flame Simulator

Achieve complete fire system readiness with this purpose built tool, delivering end to end testing of Spectrex flame detectors—without the need for live fires. Fully compatible with 40/40, 20/20, and 20/20M Series detectors.

Verify detector optics, wiring integrity, and system response with this compact, reliable, and easy to use tool. Designed to support regulatory annual testing, it ensures clear line of sight and confirms accurate alarm activation. Engineered for UV/IR, IR3, and hydrogen flame technologies, the FS Series delivers robust, dependable performance in demanding industrial environments—enabling complete operational readiness testing of the entire fire detection system.

Características clave

  • Detector Specific Models – Matched simulator models ensure accurate triggering for each detector family.
  • Portable & Easy to Use – Compact, handheld design enables testing at floor level without scaffolding.
  • Supports Regulatory Compliance – Ideal for NFPA, SIL2, and local authority testing requirements.
  • Ensures Clear Line of Sight – Verifies that detector optics are unobstructed and properly aimed.