Fallback image
Rosemount 3051S Submersible Level Transmitter Sensor

Rosemount™ 3051S Submersible Level Transmitter

Rosemount 3051S Submersible Level Transmitter leverages advanced submersible pressure sensing technology using the Rosemount 3051S Wireless Transmitter, enabling fast, reliable remote level measurement with industry‑leading accuracy & easy deployment.

The Rosemount 3051S Submersible Level Transmitter features innovative submersible pressure sensing technology that allows for remote level measurements using the industry leading Rosemount 3051S Wireless Pressure Transmitter. This fully integrated solution enables quick and easy instrument deployment for remote level measurement applications, with best in class accuracy and reliability.

Hauptmerkmale

  • Installation-ready solution for level and process temperature measurements in remote applications
  • Wireless technology for quick deployment, eliminates wiring design and construction complexities
  • Compatible with existing Emerson Wireless Gateway, configuration and commissioning tools
  • Extended range antenna capabilities provide monitoring and configuration access in remote locations
  • SmartPower™ solutions provide up to 10-year maintenance-free operation and battery replacement without transmitter removal
  • WirelessHART® technology is secure, cost-effective, and delivers >99% data reliability
  • Optional LCD display provides local readouts of level measurement and process temperature measurement values