Fallback image
Fallback image

Videos

rosemount wireless pressure gauge

Rosemount™ Wireless Pressure Gauge

Rosemount Wireless Pressure Gauge features a durable pressure sensor, up to 10 years maintenance-free use, reliable readings with higher overpressure limits and WirelessHART®.

The Rosemount Wireless Pressure Gauge features a robust design with industry-proven sensor technology to resist common traditional gauge failures. This pressure sensor provides up to 10 years of maintenance-free operation and replaces mechanical components for more reliable readings and a higher overpressure limit. This innovative device also features WirelessHART® technology that delivers reliable field data communications as frequently as once per minute.

Hauptmerkmale

  • Sensor technology replaces mechanical parts to offer up to 10 years of maintenance-free operation
  • Provides overpressure protection for reliable pressure readings
  • Dual layers of process isolation delivers plant and personnel safety
  • Local status indication confirms proper gauge operation
  • Engineered with a large 4.5-in. (114 mm) face for easy field visibility
  • Full range of process connections are available, including male-NPT, DIN, manifolds and seal assemblies
  • Secure WirelessHART® network delivers >99% data reliability with communication frequency of up to once per minute