Reliable Level Monitoring with Radar and Point Level Technologies
Gypsum is a by-product of the flue gas desulfurization which can then be sold as a commodity. Depending on the facility, the gypsum could be stored in large silos or in large piles on the ground. In both situations, it is important to know the amount of gypsum as it is produced, but irregular surfaces can make accurate measurement a challenge.