Fallback image
Product Image

Anderson Greenwood Marvac 785/786 Manhole Cover

An emergency relief vent in a range of sizes and materials capable of handling pressure flows up to 188,000 cubic meters per hour

Principales fonctionnalités

  • Vacuum option available.
  • Choice of construction materials.
  • Stainless steel seats.
  • Standard service option.
  • Chemical service option.
  • Cryogenic service option.
  • API, ANSI and DIN flanges available.